IESNA:LM-63-2002
[TEST]P242627
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-S1195D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN FLUSH DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4233
TILT=NONE
92 -1 1 37 5 1 1 0.3125 3.875 0
1 1 41.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1649.3 1654.6 1648 1636.1 1618.9 1596.5 1568.7 1537 1501.3 1463
1420.7 1373.1 1325.6 1275.3 1222.5 1167 1112.8 1054.6 997.8 938.3
877.5 818.1 754.6 695.2 633 572.2 511.5 449.3 392.5 331.7
272.2 214.1 162.6 112.3 71.4 34.4 0
1649.3 1650.7 1642.7 1630.8 1613.7 1591.2 1563.4 1530.4 1494.7 1453.7
1411.5 1363.9 1315 1266.1 1213.2 1159 1102.2 1049.3 988.5 931.7
872.2 811.5 750.7 691.2 626.4 567 504.8 444.1 383.3 322.5
265.6 211.5 158.6 111 71.4 33 0
1649.3 1636.1 1628.2 1615 1596.5 1572.7 1543.6 1511.9 1474.9 1433.9
1393 1346.7 1297.8 1247.6 1194.7 1139.2 1082.4 1026.9 967.4 911.9
853.7 791.6 732.2 672.7 609.3 548.5 491.6 430.8 372.7 314.5
259 204.8 155.9 111 68.7 31.7 0
1649.3 1649.3 1642.7 1626.9 1607 1584.6 1551.5 1517.2 1478.9 1441.9
1394.3 1344.1 1292.5 1241 1185.5 1130 1069.2 1011 952.9 896
835.2 775.8 716.3 656.8 597.4 537.9 478.4 417.6 362.1 306.6
253.7 203.5 153.3 109.7 68.7 31.7 0
1649.3 1648 1640.1 1625.6 1604.4 1580.6 1547.6 1514.5 1476.2 1436.6
1389 1337.4 1285.9 1234.4 1178.9 1120.7 1062.6 1007 948.9 885.5
827.3 765.2 708.4 648.9 590.7 531.3 471.8 416.3 358.1 302.6
252.4 199.6 152 108.4 67.4 31.7 0
